メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-3PFM
Pkg. Code:pkg_1307
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-3PFM
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIH Cooker/PFC
Channels (#)1
IC @100 °C (A)30
IC @25 °C (A)60
Ic (Peak) (A)120
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Pch (W)41.2
Series Name60Fx Series
Tape & ReelNo
VCE (sat) (V)1.4
VCES (V)600
VDSS (Max) (V)600
tf (Typical) (µs)0.08

説明

Support is limited to customers who have already adopted these products.

IGBT devices for induction heating (IH) (soft switching), recommended for 10 to 100 kHz frequencies, and not guaranteed against short circuit.