メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Built In Sbd N Channel Power MOSFET

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:HWSON
Pkg. Code:pkg_6758
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):0.65

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)2180
ConfigurationBuilt-In SBD
ID (A)25
Lead CompliantYes
Length (mm)3
MOQ5000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)15
Pkg. TypeHWSON
Qg typ (nC)16.7
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)6.9
RDS (ON) (Max) @4.5V (mohm)8.2
Standard Pkg. TypePower SON-8 3.3x3.3
Tape & ReelNo
VDSS (Max) (V)30
VGSS (V)12
Vgs (off) (Max) (V)2.5
Width (mm)3

説明

The RJK03N9DNS is a Built In Sbd N Channel Power MOSFET.