メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Built In Sbd N Channel Power MOSFET

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:WPAK(3F)
Pkg. Code:pkg_9517
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1970
ID (A)35
Lead CompliantYes
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)35
Pkg. TypeWPAK(3F)
Qg typ (nC)16
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)4.4
RDS (ON) (Max) @4.5V (mohm)6.3
RDS (ON) (Typical) @ 10V / 8V (mohm)3.6
Standard Pkg. TypePower SON-8 5x6
Tape & ReelNo
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)2.5

説明

The RJK03N7DPA is a Built In Sbd N Channel Power MOSFET.