メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Voltage supply range from 9V to 36V
  • Over-voltage peak robustness of ±60V
  • Ambient Temperature range -40°C to 125°C
  • Configurable driver output current 50mADC to 400mADC
  • RDSON of less than 2.5Ω
  • Adjustable driver slew rate
  • Integrated Wake-up detection
  • MCU assisted Wake-up generation (typ. 700mA)
  • OWI digital communication and calibration interface
  • Integrated Linear Voltage Regulators 3.3V and 5V
  • Glitch filter for receiver
  • Integrated protection:
    • ±1.25kV/2.5A (peak) surge protection for L+, CQ, GND/L- (8/20 μs pulse acc. IEC 61000-4- 5)
    • Reverse polarity protection for L+, CQ, GND/L-
  • On-chip diagnostics:
    • Over temperature detection
    • Supply voltage monitor
    • Broken chip detection

説明

The RH4Z2501 is a line driver / level shifter IC for IO-link communication with integrated protection. It addresses the IO-Link device physical layer for sensors and actuator systems. Furthermore, the IC can also be used as single channel master. For device configuration and status reading, an OWI communication interface is available. The output drivers allow push-pull operation, with a maximum RDSon of less than 2.5Ω for all operational temperatures. The RH4Z2501 is fabricated in a powerful CMOS mixed-signal technology that allows short supply voltage peaks up to 60V.

パラメータ

属性値
Channels (#)1
Master/DeviceM/D
Advanced FeaturesEmbedded reverse polarity, Embedded overvoltage protection, Embedded surge protection
Supply Voltage (V)9 - 36
Temp. Range (°C)-40 to 125°C

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN3.0 x 3.0 x 0.75120.5
WLCSP2.41 x 1.61 x 0.6150.4

アプリケーション・ブロック図

IO-Link Sensors Block Diagram
IO-Linkセンサ
このシステムは、IO-Link通信によるスマートなセンサ制御を可能にします。
Base PLC system block diagram featuring a scalable architecture, flexible I/O selection, multiple connectivity options, and voltage regulation from the standard 24VDC.
産業用プログラマブルロジックコントローラ (PLC)
エンドアプリケーションのニーズに合わせてあらゆるタイプのインタフェースを搭載するように設計された柔軟な組み込みプログラマブルロジックコントローラ (PLC)。

その他アプリケーション

  • Universal cable driver
  • IO-Link physical-layer transceiver (PHY)
  • IO-Link-compliant devices
  • IO-Link-compliant masters
  • 24V line driver/level shifter

適用されたフィルター