| CADモデル: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | PTSA0008JA-A |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 3 x 4.4 x 1.2 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TSSOP |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Assembly Location | TAIWAN |
| Wafer Fab Location | JAPAN |
| Automotive Qual. | Yes |
| Bandwidth (MHz) | 5 |
| CMRR (dB) | 100 |
| Channels (#) | 2 |
| Common Mode Input Voltage Range (V) | 3-32 |
| Dual Supplies (±V) | 16 - 16 |
| Dual Supply Range (V) | V+-1.5(Min.), V+-16(Max.) |
| Family Name | General-purpose Op Amps |
| Function | Automotive High Voltage Bipolar Dual Operational Amplifier High Speed Low Input Offset Voltage |
| GBA (Ref. Only) (MHz) | 5 |
| Gain Min | 25000 |
| IBIAS (nA) | 6 |
| IN/OUT Full Range | No |
| IOUT (A) | 0.02 |
| IS (mA) | 3.3 |
| IS per Amp (mA) | 1.5 |
| Input Offset Voltage Vio (Max) (mV (±)) | 1.2 |
| Input Voltage (Max) (V) | 32 |
| Input Voltage (Min) (V) | 3 |
| Lead Compliant | No |
| Lead Count (#) | 8 |
| Length (mm) | 3 |
| MOQ | 2500 |
| Min Operating Temperature (°C) | -40 |
| Offset Voltage (Max) (mV) | 1.2 |
| Operating Temperature Topr (Max) (°C) | 125 - 125 |
| Output Voltage Swing Range (V) | VOL1+13.7(Min.)-13.7(Max), VOL2+13.5(Min.)-13.5(Max) |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 3 x 4.4 x 1.2 |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Automotive(AEC-Q100 Compliant) |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 3 - 32 |
| Slew Rate (V/µs) | 8.5 |
| Supply Current Icc/Idd (Max) (mA) | 5.5 |
| Tape & Reel | Yes |
| Thermal Shutdown | No |
| Thickness (mm) | 1.2 |
| VS (Max) (V) | 32 |
| VS (Min) (V) | 3 |
| Vcc (V) | 3 - 32 |
| Width (mm) | 4.4 |
REAC842Aは、AEC-Q100準拠の車載向けデュアルバイポーラ入力オペアンプです。周囲温度−40℃~+125℃の範囲で、入力オフセット電圧(VIO)最大±1.2mVを実現します。 また、容量性負荷に対する優れた安定性を備え、クロスオーバー歪みを発生しません。 REAC842Aは、Typ. 8.5V/µsのスルーレートにより優れた応答性能を実現し、モータ制御や各種センサ信号処理用途に適しています。