特長
- Ultra-low jitter performance: Achieve exceptional precision with jitter performance as low as 40fs at 312.5MHz within a wide 12kHz to 20MHz integration range in jitter attenuator mode
- Versatile power supply options: Operate the device with ease using a single 1.8V power supply while ensuring compatibility with a 3.3V level interface at SCL/SDA pin if the VDDD33_SERIAL is 3.3V
- SyncE support: Seamlessly integrate with SyncE technology for enhanced synchronization capabilities
- Digitally controlled oscillator (DCO) mode support: Leverage the benefits of the DCO mode for added flexibility and efficiency
- Configurable startup options: Load configurations at startup effortlessly with the support of an external EEPROM, streamlining your setup process
- Flexible communication interfaces: Choose between SPI or I²C communication protocols for seamless device integration
- Multiple one-time programmable (OTP) configurations: Benefit from up to 4 OTP configurations for startup
- Clock input monitoring: Monitor clock inputs with precision, ensuring reliable and stable performance
- Phase slope limit (ns/s): Support smooth phase adjustment under digital phase-locked loop (DPLL) control
- Wide loop bandwidth: Enjoy the flexibility of adjusting the loop bandwidth from 0.5Hz to 18kHz, catering to various application needs
- Combo mode support: Flexible frequency support
説明
The RC324xxA (RC32412A and RC32418A) is a high-performance, small-form factor, low-power jitter attenuator with network synchronization capabilities, belonging to the high-performance FemtoClock™ 4 family. It supports Synchronous Ethernet (SyncE) for network-based synchronization and outputs ultra-low jitter clocks that can directly synchronize SerDes running at up to 224G pulse amplitude modulation (PAM). This makes it an excellent choice for 100G/200G/400G/800G/1.6T telecom switch line cards, fabric cards, wireline infrastructure, data center equipment, and instrumentation applications. It allows locking to external reference clocks or free-run crystals/oscillators and supports hitless reference switching between redundant timing sources. The device is versatile, supporting timing channels for SyncE clock generation, jitter attenuation, and precise phase skew management for input-to-input, input-to-output, and output-to-output configurations.
パラメータ
| 属性 | 値 |
|---|---|
| Inputs (#) | 8, 9 |
| Input Type | CML, Crystal, HCSL, LVCMOS, LVDS, LVPECL |
| Product Category | FemtoClock 4 |
| Output Type | CML, HCSL, LVCMOS, LVDS |
| Output Voltage (V) | 1.8 |
| Input Freq (MHz) | 5.0E-7 - 1000 |
| Phase Jitter Typ RMS (ps) | 0.02 |
| Output Freq Range (MHz) | 5.0E-7 - 2500 |
| Core Voltage (V) | 1.8, 3.3 |
| Output Banks (#) | 12, 18 |
アプリケーション
- AI Data Center Switching for 112G/224G
- Reference clock for high-speed SerDes 112Gbps, and 224Gbps for switch and router and data center Top-of-Rack (ToR) switch
- アプリケーションノート英語PDF 459 KB R31AN0096EU0100 Rev.1.00 2026年10月29日
- アプリケーションノート英語PDF 394 KB R31AN0093EU0101 Rev.1.01 2026年10月23日This application note explains the minor differences between the FemtoClock™ 3 Wireless (FC3W) 100BGA family of devices and the FemtoClock 4 (FC4) 100BGA family of devices and provides the customer with details to upgrade the device. The document does not apply to the 144BGA family of devices. The devices referenced herein are the FC3W devices RC38312/RC38112 and the FC4 devices RC32412/RC38412.
- データシート捕捉英語PDF 270 KB 2026年6月04日This document details the custom configuration that is programmed into the one-time programmable (OTP) memory of the RC32418A200.
- データシート捕捉英語PDF 270 KB 2026年6月04日This document details the custom configuration that is programmed into the one-time programmable (OTP) memory of the RC32418A100.
- マニュアル-ソフトウェア英語PDF 4.38 MB R31US0038EU0100 Rev.1.00 2025年12月11日This document explains how to use the Renesas IC Toolbox (RICBox) software to configure and control FemtoClock™ 4 devices.
- アプリケーションノート英語PDF 1.22 MB R31AN0061EU0100 Rev.1.00 2025年12月02日This document provides layout guidelines for a board that uses a FemtoClock™ 4 device (For example, RC38616, RC32418, RC38412, or RC32412). To obtain the best performance from a FemtoClock 4 device, the board layout must follow certain guidelines as described in this application note.
- データシート捕捉英語PDF 278 KB 2025年11月10日This document details the custom configuration that is programmed into the one-time programmable (OTP) memory of the RC32418A101.
推奨ドキュメント (1)
- データシート捕捉英語PDF 270 KB 2026年6月04日This document details the custom configuration that is programmed into the one-time programmable (OTP) memory of the RC32418A200.
- データシート捕捉英語PDF 270 KB 2026年6月04日This document details the custom configuration that is programmed into the one-time programmable (OTP) memory of the RC32418A100.
- データシート捕捉英語PDF 278 KB 2025年11月10日This document details the custom configuration that is programmed into the one-time programmable (OTP) memory of the RC32418A101.
データシート (4)
- マニュアル-ソフトウェア英語PDF 4.38 MB R31US0038EU0100 Rev.1.00 2025年12月11日This document explains how to use the Renesas IC Toolbox (RICBox) software to configure and control FemtoClock™ 4 devices.
マニュアル、ガイド (1)
- アプリケーションノート英語PDF 459 KB R31AN0096EU0100 Rev.1.00 2026年10月29日
- アプリケーションノート英語PDF 394 KB R31AN0093EU0101 Rev.1.01 2026年10月23日This application note explains the minor differences between the FemtoClock™ 3 Wireless (FC3W) 100BGA family of devices and the FemtoClock 4 (FC4) 100BGA family of devices and provides the customer with details to upgrade the device. The document does not apply to the 144BGA family of devices. The devices referenced herein are the FC3W devices RC38312/RC38112 and the FC4 devices RC32412/RC38412.
- アプリケーションノート英語PDF 1.22 MB R31AN0061EU0100 Rev.1.00 2025年12月02日This document provides layout guidelines for a board that uses a FemtoClock™ 4 device (For example, RC38616, RC32418, RC38412, or RC32412). To obtain the best performance from a FemtoClock 4 device, the board layout must follow certain guidelines as described in this application note.
アプリケーションノート、ホワイトペーパー (3)
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
フィルター
適用されたフィルター
ソフトウェア/ツール
タイプでの検索
サンプルコード
アプリケーションでの検索
ファンクションでの検索
コンパイラでの検索
IDE に関するフィルタリング
シミュレーションモデル
パートナーソリューション
- ソフトウェアパッケージ日本語Renesas IC Toolbox(RICBox)ソフトウェアプラットフォームは、ソフトウェアを実行するコンピュータに接続することで、評価キット上のルネサスデバイスをお客様が設定することを可能にします。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
- ソフトウェアパッケージ日本語Renesas IC Toolbox(RICBox)ソフトウェアプラットフォームは、ソフトウェアを実行するコンピュータに接続することで、評価キット上のルネサスデバイスをお客様が設定することを可能にします。
ソフトウェア/ツール (1)
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。