メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Built-in charge pump
  • Low standby current
  • Short circuit protection
    • Shutdown by overcurrent detection
    • Power limitation protection by overload detection (Power limitation: current limitation with delta Tch control)
    • Shutdown by absolute channel over temperature detection
  • Built-in diagnostic function
    • Proportional load current sensing
    • Defined fault signal in case of abnormal load condition
  • Reverse battery protection by self-turn ON
  • Undervoltage lockout
  • Active clamp operation at inductive load switch off
  • AEC Qualified
  • RoHS compliant
  • Product Spec.
    • Nch/Pch: Nch
    • Automotive: YES
    • Package Type.: TO263-7
    • Type: High side
    • Channels: 1
    • RON (mohm) typ. @ Tj = 25 °C: 1.6
    • RON (mohm) max. @ Tj = 25 °C: 2
    • RON (mohm) max. @ Tj = 150 °C: 3.7
    • Vcc (V) min.: 4.5
    • Vcc (V) max.: 28
    • Vload dump (V): 42
    • IL (A) typ.: 33
    • IL (SC) (A): 150
    • Diagnostic: Current Sense
    • Tch (°C) min. :-40
    • Tch (°C): 150
    • Mounting: SMD

説明

The RAJ280002 is a 1.6mohm single-channel Intelligent Power Device (IPD) embedded in a TO263-7 package. It is an N-channel high-side switch with charge pump, diagnostic feedback with proportional load current sense, and embedded protection function. The family includes up to four devices depending on on-state resistance, input interface combination between current driven and voltage driven. Scalability: Variety of on-state resistance combined with a standardized package on pin-out gives users high flexibility for unit design depending on the target load. Robustness: Because of advanced protection methods, RAJ280002 achieves high robustness against long-term and repetitive short circuit conditions.

パラメータ

属性値
FunctionHigh Current Operation
RON (mohm) typ. @ Tj = 25 °C (mohm)1.6
Channels per device (#)1

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-25ZT10 x 9 x 4.98

アプリケーション・ブロック図

Power Distribution Box with E-Fuse Block Diagram
ソリッドステート車載配電モジュール(eFuse付き)
IPDベースの保護、スマート診断、軽量化を備えたコンパクトで信頼性の高いeFuseシステム。

適用されたフィルター