メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
5V Half-Duplex, 20Mbps RS-485/422 Differential Transceiver with ±5kV EFT Immunity and ±16.5kV ESD Protection

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MYS
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (RAA7881582GSP#HB0)ダウンロード
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Country of AssemblyCHINA, TAIWAN
Country of Wafer FabricationUSA
Advanced FeaturesRuggedized, High Speed
Data Rate (Mbps)20
Devices Allowed on Bus256
Half/Full DuplexHalf
High ESD ProtectionYes-EFT Immunity
Hot PlugYes
IS Enabled/Disabled800/700 µA
Length (mm)4.9
MOQ2500
Pkg. TypeSOICN
Qualification LevelStandard
Receivers (#)1
SHDN ICC0.07 µA
Supply Voltage Vcc (Min) (V)3
Supply Voltage Vcc (V)5.5 - 5.5
Temp. Range (°C)-40 to +125°C
Transmitters (#)1
Tx/Rx EnableYes
Vcc (V)4.5 to 5.5
Width (mm)3.9

説明

The RAA788158 5V half-duplex powered RS-485/RS-422 transceiver features high output drive and high EFT and ESD protection. The device is immune to ±5kV IEC 61000-4-4 EFT transients and can withstand up to ±16.5kV IEC 61000-4-2 ESD strikes without latch-up.

The RAA78815x family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver-enable pins. These transceivers support data rates of 115kbps, 1Mbps, and 20Mbps with a performance that is characterized from -40 °C to +85 °C.