| CADモデル: | View CAD Model |
| Pkg. Type: | TSOT |
| Pkg. Code: | PFC |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 2.9 x 1.6 x 0.87 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 6 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | JAPAN |
| Control Type | Current Mode |
| IQ [Rail 1] (µA) | 300 |
| Input Voltage (Max) [Rail 1] (V) | 60 - 60 |
| Input Voltage (Min) [Rail 1] (V) | 4.5 |
| Lead Compliant | Yes |
| Length (mm) | 2.9 |
| Longevity | 2033 12月 |
| MOQ | 3000 |
| Output Current (Max) [Rail 1] (A) | 0.5 |
| Output Voltage (Max) [Rail 1] (V) | 57 |
| Output Voltage (Min) [Rail 1] (V) | 0.8 |
| Outputs (#) | 1 |
| Parametric Category | Buck Regulators (Integrated FETs) |
| Peak Efficiency (%) | 93 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 2.9 x 1.6 x 0.87 |
| Pkg. Type | TSOT |
| Power-On Reset | Yes |
| Price (USD) | $0.73829 |
| Qualification Level | Standard |
| SYNCH Capability | No |
| Simulation Model Available | iSim |
| Switching Frequency Range (Typical) (kHz) | 450 - 450 |
| Tape & Reel | No |
| Thickness (mm) | 0.87 |
| Topology [Rail 1] | Buck |
| Width (mm) | 1.6 |
RAA211605は、広い動作入力電圧範囲(4.5V~60V)と調整可能な出力電圧に対応したDC/DCステップダウン降圧レギュレータです。 最大0.5Aの出力電流を連続的に供給することができ、優れたロードレギュレーションとラインレギュレーションの性能を備えています。
RAA211605は、スイッチング周波数450kHzのピーク電流モード制御と軽負荷時のパルススキップモードを採用しています。 高速な過渡応答性能を実現します。 また、ソフトスタート回路とループ補償回路を内蔵し、設計の簡素化とBOMコストの最小化が可能です。
また、RAA211605は、サイクルごとの電流制限、入力電圧UVLO、出力電圧低電圧保護、サーマルシャットダウンなどの保護機能を備えています。
RAA212605は、TSOT23-6パッケージで提供されます。