| CADモデル: | View CAD Model |
| Pkg. Type: | TSOT |
| Pkg. Code: | PBL |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | 2.9 x 1.6 x 0.85 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA2114054GP3#JA0) | ダウンロード |
| Longevity | TBD |
| Pkg. Type | TSOT |
| Lead Count (#) | 5 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-e4 |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | TAIWAN, THAILAND |
| Country of Wafer Fabrication | TAIWAN |
| Control Type | Peak Current Mode |
| IQ [Rail 1] (µA) | 4 |
| Input Voltage (Max) [Rail 1] | 40 |
| Input Voltage (Min) [Rail 1] (V) | 7 |
| Length (mm) | 2.9 |
| MOQ | 3000 |
| Output Current (Max) [Rail 1] (A) | 0.3 |
| Output Voltage (Max) [Rail 1] (V) | 5 |
| Output Voltage (Min) [Rail 1] (V) | 5 |
| Outputs (#) | 1 |
| Parametric Category | Buck Regulators (Integrated FETs) |
| Peak Efficiency (%) | 70 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 2.9 x 1.6 x 0.85 |
| Price (USD) | $0.33678 |
| Qualification Level | Standard |
| SYNCH Capability | No |
| Switching Frequency Range (Typical) (kHz) | 380 - 380 |
| Thickness (mm) | 0.85 |
| Topology [Rail 1] | Buck |
| Width (mm) | 1.6 |
RAA211405は、7V~40Vの広い入力電圧範囲と、5V固定出力で最大300mAの出力電流を持つ、小型で使いやすい超低静止電流(IQ)降圧レギュレータです。
このデバイスは、VIN UVLO、VOUT OVP、過電流保護、過熱保護などの包括的な保護機能を備えており、TSOT23-5パッケージで提供されます。
デバイスはTSOT23-5パッケージで提供されます。