メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
32MHz Arm Cortex-M23エントリーレベル、超低消費電力汎用マイクロコントローラ

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:HWQFN
Pkg. Code:pkg_20099
Lead Count (#):16
Pkg. Dimensions (mm):3 x 3 x 0.8
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) FreeYes

製品スペック

Longevity2037 12月
Carrier TypeTape & Reel
Family NameRA
Series NameRA0
Group NameRA0E1
CPU ArchitectureArm
Main CPUArm Cortex-M23
Sub CPUNo
Floating Point UnitNo
Bit Length32
Program Memory (KB)32
Data Flash (KB)1
RAM (KB)12
ECC SRAMNo
Lead Count (#)16
Pkg. TypeHWQFN
Pitch (mm)0.5
Pkg. Dimensions (mm)3 x 3 x 0.8
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.6 - 5.5
I/O Ports13
DMAC or DTCDTC
DMA (ch)0
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ2500
Temp. Range (°C)Ta=-40 to +105
External Interrupt Pins (#)6
LVD or PVDYes
Operating Freq (Max) (MHz)32
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)3
SPI (ch)2
QSPI (ch)0
OSPI (ch)0
I2C (#)3
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)7
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)1
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)5
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionUnique ID, TRNG
Debug InterfaceSWD
Moisture Sensitivity Level (MSL)3
Country of AssemblyTAIWAN
Country of Wafer FabricationJAPAN
16-bit Enhanced Timer (ch)0
16-bit High Res Timer (ch)0
32-Bit High Res Timer (ch)0
32-Bit ULPT (ch)0
Asynchronous General Purpose Timer (ch)1
Bit Size32
CPUArm Cortex-M23
DTC (ch)1
EthernetNo
Family NameRA
Group NameRA0E1
High-Speed Analog Comparator (ch)0
I2C (ch)1
Lead CompliantYes
Length (mm)3
Low-Power Analog Comparator (ch)0
NPUNo
Other TimersiWDT
Pb (Lead) FreeYes
QSPI Interface (#)0
SPI (#)0
Suggested KitsFPB-RA0E1
Tape & ReelNo
Thickness (mm)0.8
UART (#)1
UART (ch) (#)1
Width (mm)3

説明

RA0E1グループは、RA0シリーズのエントリーラインに位置するMCUです。 Arm® Cortex® -M23コアを採用し、最大32MHzのCPU性能と最大64KBの内蔵フラッシュメモリ、幅広い電源電圧範囲(1.6V~5.5V)を実現しています。 優れたコストパフォーマンスと超低消費電力を提供し、ローエンドMCU市場向けに、BOMコストの削減と設計の簡素化を目的とした最適化されたペリフェラルを搭載しています。RA0シリーズは、民生用機器、小型家電、産業オートメーション機器、ビルディング・オートメーション機器の分野で、低消費電力化や低コスト化が強く求められるアプリケーションに最適です。​