メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TFBGA
Pkg. Code:pkg_6871
Lead Count (#):48
Pkg. Dimensions (mm):11 x 8 x 1.2
Pitch (mm):

環境及び輸出分類情報

ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
RoHS (R1WV6416RBG-5SI#B0)英語日本語
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes

製品スペック

Carrier TypeTray
Access Time (ns)55
Lead CompliantYes
Lead Count (#)48
Length (mm)11
MOQ1
Memory Capacity (kbit)64000
Memory Density64
Moisture Sensitivity Level (MSL)3
Organization (bit)x 16
Organization (kword)4000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)11 x 8 x 1.2
Pkg. TypeTFBGA
RemarksSuccessor product: RMWV6416AGBG-5S2
Replacement ProductRMWV6416AGBG-5S2#AC0
Replacement RemarkGeneration change with die shrink from 0.15um to 0.11um process
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Thickness (mm)1.2
Width (mm)8

説明

Support is limited to customers who have already adopted these products.

Renesas is the worldwide #1 Low Power SRAM supplier with a full lineup and well balanced long term support. High density and high performance RAMs using Renesas's original technology, for example the Advanced LPSRAM new memory cell concept are offered.