| CADモデル: | View CAD Model |
| Pkg. Type: | TFBGA |
| Pkg. Code: | pkg_531 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 8 x 8 x 1.2 |
| Pitch (mm): |
| ECCN (US) | 3A991.b.2.a |
| HTS (US) | 8542.32.0041 |
| RoHS (R1LV0416DBG-5SI#B0) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Access Time (ns) | 55 |
| Lead Compliant | Yes |
| Lead Count (#) | 48 |
| Length (mm) | 8 |
| MOQ | 1 |
| Memory Capacity (kbit) | 4000 |
| Memory Density | 4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Organization (bit) | x 16 |
| Organization (kword) | 256 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 8 x 8 x 1.2 |
| Pkg. Type | TFBGA |
| Remarks | Successor product: RMLV0416EGBG-4S2 |
| Replacement Product | RMLV0416EGBG-4S2#AC0 |
| Supply Voltage (V) | 2.7 - 3.6 |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to +85 |
| Thickness (mm) | 1.2 |
| Width (mm) | 8 |
Support is limited to customers who have already adopted these products.
Renesas is the worldwide #1 Low Power SRAM supplier with a full lineup and well balanced long term support. High density and high performance RAMs using Renesas's original technology, for example the Advanced LPSRAM new memory cell concept are offered.