メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSOP(1)
Pkg. Code:pkg_463
Lead Count (#):32
Pkg. Dimensions (mm):18 x 8 x 1.2
Pitch (mm):

環境及び輸出分類情報

ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
RoHS (R1LV0108ESF-5SR#B0)英語日本語
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes

製品スペック

Carrier TypeTray
Access Time (ns)55
Lead CompliantYes
Lead Count (#)32
Length (mm)18
MOQ1
Memory Capacity (kbit)1000
Memory Density1
Moisture Sensitivity Level (MSL)2
Organization (bit)x 8
Organization (kword)128
Pb (Lead) FreeYes
Pkg. Dimensions (mm)18 x 8 x 1.2
Pkg. TypeTSOP(1)
RemarksSuccessor product: R1LV0108ESF-5SI
Replacement ProductR1LV0108ESF-5SI#B1
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.2
Width (mm)8

説明

Support is limited to customers who have already adopted these products.

Renesas is the worldwide #1 Low Power SRAM supplier with a full lineup and well balanced long term support. High density and high performance RAMs using Renesas's original technology, for example the Advanced LPSRAM new memory cell concept are offered.