メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_10216
Lead Count (#):8
Pkg. Dimensions (mm):3 x 4 x 1.1
Pitch (mm):0.65

環境及び輸出分類情報

RoHS (R1EX24002ATAS0A#U0)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

ApplicationConsumer
Clock frequency (kHz)400
Family NameSerial EEPROM
InterfaceI2C bus
Lead CompliantYes
Lead Count (#)8
Length (mm)3
MOQ3000
Memory Capacity (kbit)2
Organization (bit)x 8
Organization (kword)0.256
Pb (Lead) FreeYes
Pkg. Dimensions (mm)3 x 4 x 1.1
Pkg. TypeTSSOP
Supply Voltage (V)1.8 - 5.5
Tape & ReelNo
Thickness (mm)1.1
Width (mm)4

説明

Support is limited to customers who have already adopted these products.