| CADモデル: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | PGG20 |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 6.5 x 4.4 x 1.0 |
| Pitch (mm): | 0.65 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 20 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Bus Width (bits) | 8 |
| Core Voltage (V) | 3.3 |
| Function | 245 Switch w/Series Resister |
| Length (mm) | 6.5 |
| MOQ | 518 |
| Moisture Sensitivity Level (MSL) | 1 |
| On Resistance (Ω) | 28 |
| Package Area (mm²) | 28.6 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 6.5 x 4.4 x 1.0 |
| Pkg. Type | TSSOP |
| Qty. per Carrier (#) | 74 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Speed Grade | Standard |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1 |
| Width (mm) | 4.4 |
The QS3VH2245 is a high bandwidth 8-bit bus switch with 25Ω ON-resistance and 1.35ns propagation delay. The QS3VH2245 is ideal for line matching and low noise environments. The combination of small propagation delay, high OFF impedance, and overvoltage tolerance makes the QS3VH2245 ideal for high-performance communication applications. The QS3VH2245 operates from -40 °C to +85 °C.