メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
High-Speed 32-Bit Bus Exchange Switch in MillipaQ

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QVSOP
Pkg. Code:DMG80
Lead Count (#):80
Pkg. Dimensions (mm):20.5 x 3.81 x 1.6
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)80
Pb (Lead) FreeYes
Carrier TypeReel
Bus Width (bits)32
Core Voltage (V)5
FunctionBus Switch/Exchange
Length (mm)20.5
MOQ2000
Moisture Sensitivity Level (MSL)1
On Resistance (Ω)5
Package Area (mm²)78.1
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)20.5 x 3.81 x 1.6
Pkg. TypeQVSOP
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.6
Width (mm)3.81

説明

The QS34X383 provides four sets of eight high-speed CMOS TTL-compatible bus switches. The low ON resistance (5 ohm) of the QS34X383 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. The Bus exchange configuration allows byte swapping of buses in systems. It can also be used as a 16-bit 2-to-1 multiplexer and to create low delay barrel shifters, etc. The QS34X383 operates at -40C to +85C.