メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
High-Speed CMOS 20-Bit Bus Switch

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QVSOP
Pkg. Code:DJG48
Lead Count (#):48
Pkg. Dimensions (mm):9.9 x 3.8 x 1.6
Pitch (mm):0.4

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
Bus Width (bits)20
Core Voltage (V)5
FunctionBus Switch
Length (mm)9.9
MOQ2000
Moisture Sensitivity Level (MSL)1
On Resistance (Ω)28
Package Area (mm²)37.6
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)9.9 x 3.8 x 1.6
Pkg. TypeQVSOP
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.6
Width (mm)3.8

説明

The QS32X2384 provides a set of twenty high-speed CMOS TTL-compatible bus switches. The QS32x2384 also includes internal 25 ohm series termination resistors to reduce reflection noise in high-speed applications. Four Bus Enable signals are provided, one for each of five bits of the 20-bit bus. The QS32X2384 is ideal for switching wide digital buses, as well as hotplug buffering, and 5V to 3V conversion. The QS32X2384 operates at -40C to +85C.