| CADモデル: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Breakdown Voltage (BV) (kV rms) | 5 |
| CMTI min. (kV/µs) | 15 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 8 |
| Isolation Voltage (Vrms) | 5000 |
| Lead Compliant | Yes |
| Longevity | 2031 12月 |
| MOQ | 50 |
| Output Type | Digital |
| Price (USD) | $7.83498 |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Tape & Reel | No |
| Target applications | AC Servo, Inverter, Solar inverter, Measurement equipment |
| VDD (V) | 5.5 |
| VDD1 (V) | 4.5 - 5.5 |
| VDD2 (V) | 4.5 - 5.5 |
PS9551AL4 は,高精度ΔΣA/D コンバータを内蔵し,入力されたアナログ電圧を 1 bit のデータ列に変換する光絶縁型 A/D コンバータです。PS9551AL4 の後段に Sinc3フィルタなどのデジタルフィルタを接続することにより、有効ビット数 ENOB = 12 bits (typ)のデジタル信号出力が得られます。
高耐ノイズ(高 CMR)に加え、高い直線性(ノン・リニアリティ)を持つので、電流検出/電圧検出部用に最適です。