| CADモデル: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Moisture Sensitivity Level (MSL) | 1 |
| Target applications | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH, AC Servo, PDP, UPS, Solar inverter |
| Pb (Lead) Free | Yes |
| Breakdown Voltage (BV) (kV rms) | 5 |
| IFLH (Max) (mA) | 5 |
| IOL/IOH (Peak) (A) | 0.6 |
| Lead Compliant | Yes |
| MOQ | 20 |
| Tape & Reel | No |
| VCC-VEE (Max) (V) | 35 |
| tPHL (Max) (μs) | 0.175 |
| tPLH (Max) (μs) | 0.175 |
| tf (Typical) (µs) | 0.03 |
Support is limited to customers who have already adopted these products.
The PS9307L and PS9307L2 are optical coupled isolators containing a GaAlAs LED on the input side and a photo diode, a signal processing circuit and a power output transistor on the output side on one chip. The PS9307L and PS9307L2 are in 6-pin plastic SDIP (Shrink Dual In-line Package). The PS9307L2 has 8 mm creepage distance. The mount area of 6-pin plastic SDIP is half size of 8-pin DIP. The PS9307L and PS9307L2 are designed specifically for high common mode transient immunity (CMR) and high switching speed. It is suitable for driving IGBTs and MOS FETs. The PS9307L is lead bending type (Gull-wing) for surface mounting. The PS9307L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.