メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

RoHS (PS7141E-1A-A)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Breakdown Voltage (BV) (kV rms)1.5
Cout (Typical) (pF)36
IL (mA)120
Lead CompliantYes
MOQ50
Output Type1a
Pb (Lead) FreeYes
Ron (Typical) (Ohms)36
Tape & ReelNo
Target applicationsCommunication devices, Measuring instrument, FA, OA equipment
VF (Max)1.4
VL (V)400
toff (Max) (ms)0.2
ton (Max) (ms)1

説明

Support is limited to customers who have already adopted these products.