メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
SINGLE Tr. OUTPUT, HIGH COLLECTOR TO EMITTER VOLTAGE 4-PIN ULTRA SMALL FLAT-LEAD PHOTOCOUPLER

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

製品スペック

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Breakdown Voltage (BV) (kV rms)2.5
CTR200
CTR (Max)%200
CTR (min)%50
CTR Range (%)50 - 50
Channels (#)1
Creepage Distance (mm)4
I/O TypeDC/Single
IC @25 °C (A)0.03
IC max (mA)30
IF at CTR (mA)1
IF at CTR (mA)1
Isolation Voltage (Vrms)2500
Lead CompliantYes
Longevity2030 12月
MOQ50
Price (USD)$2.34194
SW tf Typ. (µs)10
SW toff Typ. (µs)50
SW ton Typ. (µs)80
SW tr Typ. (µs)10
Safety Standard BSI (BS EN IEC 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsDC-DC converter, Power supply, PLC, Modem, Communication devices
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)120
VCEO max (mA)120
tf (Typical) (µs)10

説明

The PS2913-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor in one package for high density mounting applications.
An ultra small flat-lead package has been provided which realizes a reduction in mounting area of about 30% compared with the PS28xx series.