特長
- Long creepage and clearance distance (8 mm)
- High isolation voltage (BV = 5 000 Vr.m.s.)
- High collector to emitter voltage (VCEO = 80 V)
- High-speed switching (tr = 3 μs TYP., tf = 5 μs TYP.)
- High current transfer ratio (CTR = 200% TYP.)
- Safety standards UL approved: No. E72422 CSA approved: No. CA101391 BSI approved: No. 8243/8244 NEMKO approved: No. P97103006 DEMKO approved: No. 314523 SEMKO approved: No. 714542 FIMKO approved: No. FI 23944 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862
説明
Support is limited to customers who have already adopted these products.
The PS2581L1, PS2581L2 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor in a plastic DIP (Dual In-line Package). Creepage distance and clearance of leads are over 8 millimeters. The PS2581L2 is lead bending type (Gull-wing) for surface mounting.
適用されたフィルター
読込中