メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

Using the GreenPAK™ family of devices, it is easy to implement custom power sequencer designs in an extremely small area, using minimal power and board space. It is no secret that successfully powering up a system can be tricky as well as powering one off. Timing, order of events, and power levels need to be just right for proper system functionality and stability. Using a power sequencer can prevent unnecessary current draw while portions of the design sit idle, waiting for prerequisite systems to be powered. Some FPGAs, for example, may require more than ten rails, which, if sequenced using discrete components, could introduce extra power and board space overhead. When paired with the tiny, ultra-low RDSON GreenFET™ load switch, power sequencing with our solution is incredibly efficient. Moreover, a power sequencer can be easily built on any GreenPAK IC.

Often in various combinations in a single system, some common methods for power sequencing include:

  • Fixed timing
  • Power Good
  • I2C Acknowledge
  • Voltage Sensing

GreenPAK Benefits for Power Sequencing

 

GreenPAK Enhances System Stability

  • No code to avoid errors, hang-ups, or missed reset events
  • Integration of many components ensures fewer points of failure

GreenPAK Reduces Board Size

  • Being as small as 1.2mm² it is a perfect solution for mobile and wearable electronics.

GreenPAK Lowers Power Consumption

  • GreenPAK can continuously run without ruining power budget

GreenPAK Maximizes GPIO Flexibility

  • Configurable GPIO with Pull-up/down resistors, Push-Pull, Open drain, etc.
  • Flexible GPIO routing to ensure the least complexity in PCB routing
  • Integration of many common components to generate custom timing and logic to fit the requirements of many power sequencer designs
画像
Power Sequencer Design

 

Fixed Delay Sequencing

One method for sequencing multiple subsystems is to allot a fixed amount of time for each start-up sequence. This is appropriate for systems that do not feature a Power Good signal. Finding a discrete solution with the exact delay timings needed can take hours, but with GreenPAK's configurable logic and timing resources, developing a custom system is easy.

画像
Fixed Delay Sequencing

Example 1. Fixed Delay Sequencing

Key Design Considerations

Delay Time – Using GreenPAK's internal oscillators and CNT/DLY blocks, it is possible to address a wide range of timing requirements

ON Signal Polarity – GreenPAK can be configured to output active high or low using integrated inverters and LUTs

画像
GreenPAK Implementation

Example 1. GreenPAK Implementation

画像
Timing Diagram

Example 1. Timing Diagram

Power Good

Many ICs have the ability to produce a Power Good (PG) signal once the respective systems have finished their start-up routine. This can be useful in systems where start-up time is not fixed and may depend on multiple variables.

画像
Sequencing with Power Good

Example 2. Sequencing with Power Good

Key Design Considerations

ON and PG Signal Polarity - GreenPAK can be configured to output active high or low using integrated inverters and LUTs.

画像
GreenPAK Implementation

Example 2. GreenPAK Implementation

画像
Timing Diagram

Example 2. Timing Diagram

I2C Acknowledge

Another option in programmable systems with I2C is to send a command to the power sequencer, in this case GreenPAK, to let it know that start-up was completed successfully. Using GreenPAK's I2C virtual inputs, it is easy to treat an I2C command just like a digital Power Good signal.

画像
Power Sequencer with I2C Acknowledge

Example 3. Power Sequencer with I2C Acknowledge

Key Design Considerations

I2C Speed – GreenPAK I2C supports up to 400 kHz

I2C Address – GreenPAK can have up to 16 unique I2C addresses

画像
GreenPAK Implementation

Example 3. GreenPAK Implementation

画像
Timing Diagram

Example 3. Timing Diagram

Voltage Sensing

To ensure system stability, many SOCs, DSPs, and FPGAs require a minimum voltage for startup. Monitoring the power level of a rail can be done simply using GreenPAK's configurable analog comparators.

画像
Power Sequencer with Voltage Sensing

Example 4. Power Sequencer with Voltage Sensing

Key Design Considerations

Overvoltage/Undervoltage Threshold – Supply tolerances vary, but using GreenPAK with integrated ACMPs enables reliable sequencing over a wide range of user-specified conditions

Time Sensitive Voltage Limits – Varying periods of voltages outside the limit may be tolerable for some systems. GreenPAK's configurable CNT/DLY blocks can be used to reject reset events below a wide range of time thresholds

Hysteresis – Nominal voltage requirements may incorporate hysteresis. GreenPAK's ACMPs can be configured with 25, 50, or 200mV hysteresis

画像
GreenPAK Implementation

Example 4. GreenPAK Implementation

画像
Timing Diagram

Example 4. Timing Diagram

分類 タイトル 日時
その他資料 PDF 1.06 MB
アプリケーションノート PDF 165 KB
Build a power sequencer circuit using the SLG46120V GreenPAK programmable mixed-signal IC to control the order and timing of multiple power rails in a system. The design uses counters, delay blocks, and logic to ensure each rail powers up and down in the correct sequence, protecting sensitive components and improving system reliability.
アプリケーションノート PDF 897 KB
Build a 6-channel power line sequencer for controlled sequencing of multiple power rails. The design uses GreenPAK SLG46140V programmable mixed signal IC's LUTs and flip-flops for scalable sequencing, incorporates configurable delays, and offers low power consumption (~150µA during switching).
3件