| CADモデル: | View CAD Model |
| Pkg. Type: | SOIC-8 |
| Pkg. Code: | |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 0.197 x 0.244 x 0.069 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Application | Low BOM Cost Qualcomm® Quick Charge™ 3.0/2.0 Travel Adapters |
| Compatible Primary-Side IC | iW1790, iW1798 |
| Function | Integrated RapidCharge™ Protocol IC, Synchronous Rectifier Controller |
| MOQ | 2500 |
| Parametric Category | Synchronous Rectifier Controllers |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 0.197 x 0.244 x 0.069 |
| Pkg. Type | SOIC-8 |
| Qty. per Reel (#) | 2500 |
| Supported Protocols | QC3.0 |
| Temp. Range (°C) | -40 to +125°C |
The iW662 integrated secondary-side synchronous rectifier controller and rapid charge interface IC uses Renesas' XM-Comm technology to communicate back to the primary-side controller, the (iW1790, iW1796, iW1798) eliminating the need for optocouplers to create solutions for rapid charging protocols such as Qualcomm® Quick Charge™ 3.0 and 2.0 technology.
The device also integrates a synchronous rectifier controller that uses adaptive off-time control to remove the need for a parallel Schottky diode to reduce power loss during transitions. The total solution reduces overall BOM cost and improves efficiency in reduced form factor travel adapters.
The iW1790+iW662 chipset uses Renesas'advanced fault control technology to help address soft shorts in cables and connectors.
Qualcomm Quick Charge is a product of Qualcomm Technologies, Inc.