| CADモデル: | View CAD Model |
| Pkg. Type: | SOT23-6L |
| Pkg. Code: | |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 0.118 x 0.118 x 0.0512 |
| Pitch (mm): | 0.95 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 6 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Application | Qualcomm® Quick Charge™ 3.0 and 2.0 Adapters, Companion to iW1782 |
| Compatible Primary-Side IC | iW1780H, iW1781, iW1782 |
| Function | RapidCharge™ Protocol IC |
| Parametric Category | Synchronous Rectifier Controllers |
| Pitch (mm) | 0.95 |
| Pkg. Dimensions (mm) | 0.118 x 0.118 x 0.0512 |
| Pkg. Type | SOT23-6L |
| Qty. per Reel (#) | 3000 |
| Supported Protocols | QC2.0, QC3.0 |
| Temp. Range (°C) | -40 to +85°C |
iW636は、Qualcomm® Quick Charge™ 3.0(QC3.0)技術および2次-1次通信プロトコルをサポートするUSBインタフェース用のRapid Charge™2次側コントローラで、1次側AC/DCデジタル・コントローラであるiW1782または、iW1780Hと連携して、QC3.0/QC2.0対応モバイル機器の急速充電を可能にします。
iW636は、iW1782またはiW1780H AC/DCコントローラへのコマンドを中継するオプトカプラドライバを内蔵しています。 このチップセットは、高効率(最大90%)のため、小型の急速充電器用に必要な高い電力密度を可能にします。 また、ルネサスのSmartDefender™スマートヒカップテクノロジを採用し、ケーブルやコネクタのソフト短絡に対応します。
QQualcomm Quick Chargeは、Qualcomm Technologies, Inc.の製品です。