メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Highly Programmable 3-in-1 Secondary-Side Signal Interface Controller with Optimized Output Drive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):1.27

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
0-10V Analog InputYes
0-10V PWM InputYes
0-5V Analog/PWM InputNo
Max Voltage - 100% Duty CycleSelectable (8.5V -10V)
Min Duty CycleSelectable (0%-10%)
PWM Output Frequency Range (kHz)0.1 - 5
Parametric CategorySolid State Lighting Interface ICs
Pitch (mm)1.27
Pkg. TypeSOIC-8
Qty. per Reel (#)2500
RSETYes
Temp. Range (°C)-40 to +85°C
Turn-off FunctionYes

説明

The iW350 is a secondary-side PWM signal generator that works with three types of dimming inputs: PWM dimming, 0V to 10V linear dimming, or simple dimming using a single resistor to ground from the DIM pin. With its extensive configurability, the iW350 offers programmable maximum dimming voltage, minimum duty cycle, turn-off function, and PWM output frequency range, making the device highly flexible for dimmable commercial SSL lighting applications.

The iW350 converts any of the compatible dimming signals into a 1% to 100% PWM duty cycle output that provides a dimming signal to a primary-side LED driver such as the iW3636, eliminating the need for transformers or other driver circuitry.