メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
27W High Resolution RapidCharge™ AC/DC Digital Controller in Small SOT23-6

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOT23-6L
Pkg. Code:
Lead Count (#):6
Pkg. Dimensions (mm):
Pitch (mm):0.95

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)6
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Advanced FeaturesCable Fault Protection, EZ-EMI, PrimAccurate
ApplicationAdapters, Chargers
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
FET Driver Output Current (Max) (A)1
No Load Power (mW)20
Output Power (Min) (W)5
Output Power Max (W)27
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceFET
Pitch (mm)0.95
Pkg. TypeSOT23-6L
Protection FeaturesOVP/OTP (internal), IUV, PPCL/OCP, SRSC
Qty. per Reel (#)3000
Qualification LevelStandard
Switching Frequency (KHz)76 - 86
Topology CharacteristicPSR Flyback
UVLO Falling (V)7.65
UVLO Rising (V)21
VBIAS (Max) (V)40

説明

Supports USB PD 3.0, Qualcomm® Quick Charge™ 4+, and Direct Charge Adapters; Companion to the iW657P USB PD 3.0 Controller

The iW1797 is a compact, 27W, high-performance AC/DC RapidCharge™ power supply controller that supports USB Power Delivery with Programmable Power Supply (USB PD PPS) and other rapid charging protocols. The device comes in a space-saving SOT23-6 package, reducing the total solution size for space-constrained applications. The iW1797 also offers high voltage and current resolution with the ability to step the voltage in 10mV increments up to 21V, ideal for USB PD PPS and Direct Charge adapters.

The iW1797 is optimized to work with Renesas' iW657P USB PD interface controller in mobile device adapters to achieve fast and smooth voltage transition on request from the mobile device. The iW657P accepts fast charging protocols, including USB PD and transmits all necessary information via an optocoupler to the iW1797, including voltage requests, output current limits, output voltage undershoot, output overvoltage, and fault and reset signals.

The device offers a full array of advanced protection features, including an advanced fault protection technology that reduces power during a fault.

Qualcomm Quick Charge is a product of Qualcomm Technologies, Inc.