| CADモデル: | View CAD Model |
| Pkg. Type: | WLCSP-TKCURDL |
| Pkg. Code: | WET |
| Lead Count (#): | 15 |
| Pkg. Dimensions (mm): | 2.1 x 1.5 x 0.50 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 15 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free Ball Terminal (SAC405)-e1 |
| Temp. Range (°C) | -40 to +85°C |
| Control Type | Current Mode |
| IQ [Rail 1] (µA) | 45 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Max) [Rail 1] (V) | 5.5 - 5.5 |
| Input Voltage (Min) (V) | 1.8 |
| Input Voltage (Min) [Rail 1] (V) | 1.8 |
| Length (mm) | 2.1 |
| MOQ | 3000 |
| Output Current (Max) [Rail 1] (A) | 2.1 |
| Output Voltage (Max) (V) | 5.2 |
| Output Voltage (Max) [Rail 1] (V) | 5.2 |
| Output Voltage (Min) (V) | 1 |
| Output Voltage (Min) [Rail 1] (V) | 1 |
| Outputs (#) | 1 |
| POR | Yes |
| Parametric Category | Buck-boost Regulators (Integrated FETs) |
| Peak Efficiency (%) | 96 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 2.1 x 1.5 x 0.50 |
| Pkg. Type | WLCSP-TKCURDL |
| Qualification Level | Standard |
| Quiescent Current | 45 µA |
| SYNCH Capability | No |
| Switching Frequency (KHz) | 2.75 - 2.75 |
| Switching Frequency Range (Typical) (kHz) | 2250 - 2750 |
| Thickness (mm) | 0.5 |
| Topology [Rail 1] | Buck-Boost |
| Width (mm) | 1.5 |
The ISL91106 and ISL91106A are highly integrated buck-boost switching regulators that accept input voltages either above or below the regulated output voltage. Unlike other buck-boost regulators, these regulators automatically transitions between operating modes without significant output disturbance. The devices also include a selectable bypass mode for low power consumption in applications that have a sleep or low-power mode.
These devices are capable of delivering up to 2A of output current (PVIN = 2.8V, VOUT = 3.3V) and provide excellent efficiency due to their fully synchronous 4-switch architecture. No load quiescent current of only 45µA also optimizes efficiency under light-load conditions.
The ISL91106 and ISL91106A are designed for standalone applications. They support 3.3V and 3.4V fixed output voltages or variable output voltages with an external resistor divider.
Output voltages as low as 1V or as high as 5.2V are supported using an external resistor divider. The ISL91106 and ISL91106A require only a single inductor and very few external components. Power supply solution size is minimized by a 2.15mmx1.51mm WLCSP and a 2.5MHz switching frequency, which further reduces the size of external components.