| CADモデル: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | LFU |
| Lead Count (#): | 12 |
| Pkg. Dimensions (mm): | 4.0 x 3.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL854102FRZ) | ダウンロード |
| Lead Count (#) | 12 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | TAIWAN |
| Control Type | Current Mode |
| IQ [Rail 1] (µA) | 80 |
| Input Voltage (Max) (V) | 40 |
| Input Voltage (Max) [Rail 1] | 40 |
| Input Voltage (Min) (V) | 3 |
| Input Voltage (Min) [Rail 1] (V) | 3 |
| Length (mm) | 4 |
| MOQ | 1500 |
| Output Current (Max) [Rail 1] (A) | 1.2 |
| Output Voltage (Max) (V) | 34 |
| Output Voltage (Max) [Rail 1] (V) | 34 |
| Output Voltage (Min) (V) | 0.6 |
| Output Voltage (Min) [Rail 1] (V) | 0.6 |
| Outputs (#) | 1 |
| POR | Yes |
| Parametric Category | Buck Regulators (Integrated FETs) |
| Peak Efficiency (%) | 93 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 3.0 x 0.90 |
| Pkg. Type | DFN |
| Price (USD) | $1.86608 |
| Qualification Level | Standard |
| Quiescent Current | 80 µA |
| SYNCH Capability | Yes |
| Simulation Model Available | N/A |
| Switching Frequency (KHz) | 2 - 2 |
| Switching Frequency Range (Typical) (kHz) | 300 - 2000 |
| Thickness (mm) | 0.9 |
| Topology [Rail 1] | Buck |
| Width (mm) | 3 |
ISL854102は、広範囲な入力電圧(3V~40V)に対応した1.2A同期降圧型レギュレータです。さまざまなアプリケーションに使いやすく、高効率で、部品点数の少ないソリューションを提供します。
ISL854102は、ハイサイドとローサイドのNMOS FETを統合し、軽負荷時の効率を改善するPFMモードを備えていますが、必要に応じて強制PWMモードに切り替えることもできます。
ISL854102はデフォルトの周波数500kHzでスイッチングしますが、外部抵抗を使って300kHzから2MHzまでプログラム可能。
ISL854102は、内部または外部補償を使用する機能を備えています。両方のNMOSデバイスを統合し、内部設定オプションを提供することで、必要な外付け部品を最小限に抑え、部品点数と設計の複雑さを軽減します。広範なVIN範囲とBOMの削減により、優れた性能を発揮しながら、さまざまなアプリケーションに実装しやすい設計ソリューションを提供します。
ISL854102は、高電圧産業用アプリケーション向けに堅牢な設計と、バッテリ駆動アプリケーション向けに効率的なソリューションを提供します。
ISL854102は、小型Pbフリー4mmx3mm DFNプラスチック・パッケージで提供され、フルレンジの産業用温度範囲は-40℃~+125℃です。