メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Wide VIN range of 6V to 40V
  • Adjustable output voltage from 2.5V to 12V
  • Ensured 50mA output current
  • Ultra low 18µA typical quiescent current
  • Low 1.8µA of typical shutdown current
  • ±1% accurate voltage reference (over temperature, load)
  • Low dropout voltage of 120mV at 50mA
  • Low 26µVRMS noise
  • 40V tolerant logic level (TTL/CMOS) enable input
  • Stable operation with 10µF output capacitor
  • 5kV ESD HBM rated
  • Thermal shutdown and current limit protection

説明

The ISL80136 is a high voltage, low quiescent current linear regulator ideally suited for “always-on” and “keep alive” applications. The ISL80136 operates from an input voltage of +6V to +40V under normal operating conditions, consuming only 18µA of quiescent current at no load. The ISL80136 offers adjustable output voltages from 2.5V to 12V. It features an EN pin that can be used to put the device into a low-quiescent current shutdown mode where it draws only 1.8µA of supply current. The device features over-temperature shutdown and current limit protection. The ISL80136 is rated across the -40°C to +125°C temperature range and is available in an 8 lead EPSOIC with an exposed pad package.

パラメータ

属性値
Input Voltage (Min) (V)6
Input Voltage (Max) (V)40
Output Voltage (Min) (V)2.5
Output Voltage (Max) (V)12
Output Current 1 (Max) (A)0.05
Drop Out Voltage (Typical)120 @ 50mA
Fixed Output Voltage OptionNo
PSRR (db)58
Quiescent Current18 µA
Qualification LevelStandard

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN-EP4.9 x 3.9 x 0.0081.3

アプリケーション

  • Industrial
  • Networking
  • Telecom

適用されたフィルター