メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
1.2A Low Quiescent Current 1.6MHz High Efficiency Synchronous Buck Regulator

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:DFN
Pkg. Code:LBR
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.90
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL6273IRZ-T)ダウンロード
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Control TypeDigital
IQ [Rail 1] (µA)25
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1]5.5
Input Voltage (Min) (V)2.7
Input Voltage (Min) [Rail 1] (V)2.7
Length (mm)3
MOQ6000
Output Current (Max) [Rail 1] (A)1.2
Output Voltage (Max) (V)5.5
Output Voltage (Max) [Rail 1] (V)5.5
Output Voltage (Min) (V)0.8
Output Voltage (Min) [Rail 1] (V)0.8
Outputs (#)1
PORYes
Parametric CategoryBuck Regulators (Integrated FETs)
Peak Efficiency (%)96
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.90
Pkg. TypeDFN
Qualification LevelStandard
Quiescent Current25 µA
Switching Frequency (KHz)1.6 - 1.6
Switching Frequency Range (Typical) (kHz)1600 - 1600
Thickness (mm)0.9
Topology [Rail 1]Buck
Width (mm)3

説明

ISL6273 is a 1. 2A, 1. 5MHz step-down regulator, which is ideal for powering low-voltage microprocessors in compact devices such as PDAs and cellular phones. It is optimized for generating low output voltages down to 0. 8V. The supply voltage range is from 2. 7V to 5. 5V allowing the use of a single Li+ cell, three NiMH cells or a regulated 5V input. It has guaranteed minimum output current of 1. 2A. 1. 5MHz pulse-width modulation (PWM) switching frequency allows using small external components. It has flexible operation mode selection of forced PWM mode and low IQ mode with as low as 25µA quiescent current for highest light load efficiency to maximize battery life. The ISL6273 includes a pair of low on-resistance P-channel and N-channel internal MOSFETs to maximize efficiency and minimize external component count. 100% duty-cycle operation allows less than 200mV dropout voltage at 1. 2A. The ISL6273 offers a 200ms Power-On-Reset (POR) timer at power up. The timer output can be reset by RSI. When shutdown, ISL6273 discharges the output capacitor. Other features include internal digital soft-start, enable for power sequence, overcurrent protection, and thermal shutdown. The ISL6273 is offered in a 10 Ld 3mm x 3mm DFN package with 1mm maximum height. The complete converter occupies less than 1 cm2 area.