| CADモデル: | View CAD Model |
| Pkg. Type: | QSOP |
| Pkg. Code: | MLG |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 1.42 |
| Pitch (mm): | 0.6 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL59830AIAZ) | ダウンロード |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Bandwidth (MHz) | 200 |
| Channels (#) | 3 |
| Diff Gain (%) | 0.06 |
| Diff Phase (°) | 0.1 |
| Enable | Yes |
| Gain Error / Measurement Error (Max) | 1.5 |
| Gain Min | 2 |
| IOUT (A) | 0.05 |
| IS per Amp (mA) | 40 |
| Length (mm) | 4.9 |
| MOQ | 776 |
| Noise VN (nV/√Hz) | 20 |
| Offset Voltage (Max) (mV) | 25 |
| PSRR (db) | 90 |
| Pitch (mm) | 0.6 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 1.42 |
| Pkg. Type | QSOP |
| Price (USD) | $8.55948 |
| Qualification Level | Standard |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Single Supply Voltage Range (V) | 3 - 3.6 |
| Slew Rate (V/µs) | 500 |
| Thermal Shutdown | No |
| Thickness (mm) | 1.42 |
| Topology [Rail 1] | VFA |
| VOUT (V) | 5.1 |
| VS (Max) (V) | 3.6 |
| VS (Min) (V) | 3 |
| Width (mm) | 3.9 |
| field__slew_rate_typical_ | 500 |
The ISL59830A is a revolutionary device that allows true single-supply operation of video amplifiers. The device runs off a single 3. 3V supply and generates the required negative voltage internally. This allows for DC-accurate coupling of video onto a 75Ω double-terminated line. Since the buffers have an integrated 6dB gain, the only external components required are the 75Ω termination resistors and a small capacitor. An input reference voltage can be supplied to shift the analog video level down by an amount equal to the reference (typically 0. 6V).