メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Ultra Low ON-Resistance, Low-Voltage, Single Supply, Dual 4 to 1 Analog Multiplexer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QFN
Pkg. Code:LHS
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 0.90
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)16
Carrier TypeReel
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.90
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Channels (#)8
Charge Injection (pC)96
Configuration2 x 4:1
Drain Capacitance (pF)232
IS (mA)5.0E-5
Leakage (nA)8
Length (mm)3
MOQ6000
Pkg. TypeQFN
Qualification LevelStandard
RDS (ON) (Ohms)0.5
Source Cap (pf)62
Switch or MUXMUX
TOFF (ns)19
TON (ns)19
Thickness (mm)0.9
VCC (Single) (V)1.65 - 3.6
Vcc (V)1.65 to 3.6
Width (mm)3

説明

Support is limited to customers who have already adopted these products.

The Intersil ISL43L840 device is a precision, bidirectional, analog switches configured as a dual 4-channel multiplexer/demultiplexer, designed to operate from a single +1. 6V to +3. 6V supply. ON resistance is 0. 5Ω with a +3V supply and 0. 62Ω with a single +1. 8V supply. Each switch can handle rail to rail analog signals. The off-leakage current is only 4nA max at +25°C and 30nA max at +85°C with a +3. 3V supply. All digital inputs are 1. 8V logic-compatible when using a single +3V supply. The ISL43L840 is a dual 4 to 1 multiplexer device that is offered in a 16 Ld TSSOP and 16 Ld 3x3 QFN packages.