メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Low-Voltage, Dual Supply, SPST, High Performance Analog Switches

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MTF
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)1
Charge Injection (pC)7
ConfigurationSPST
Drain Capacitance (pF)30
FunctionSwitch
IS (mA)0.015
Iccq (µA)0.0001
Leakage (nA)0.1
Length (mm)4.9
MOQ2500
Pkg. TypeSOICN
Qualification LevelStandard
RDS (ON) (Ohms)15
Source Cap (pf)13
Switch or MUXSwitch
TOFF (ns)25
TON (ns)42
Type of SwitchSPST
VCC (Single) (V)6
Vcc (V)±1.5 to ±6
Width (mm)3.9

説明

The Intersil ISL43112 and ISL43113 are precision, high performance analog switches designed to operate from ±1. 5V to ±6V supplies. These devices are fully specified for 10% tolerance ±5V and ±3. 3V supplies and feature supply and leakage currents much lower than those of other single SPST switches. Turn-on and turn-off times are also improved. Targeted applications include battery powered equipment that benefit from the devices’ low power consumption (250μW), sub-nanoamp leakage currents and fast switching speeds (tON = 40ns, tOFF = 25ns). The small SOT-23 packages and timing that delivers break-before-make operation, make this family ideal for custom multiplexer applications. Additionally, excellent rON flatness maintains signal fidelity over the whole input range, while micro packaging alleviates board space limitations. All these benefits combine to make Intersil’s newest line of low-voltage switches ideal solutions for “Next Generation” designs. The ISL4311x are Single-Pole/Single-Throw (SPST) switches, with the ISL43112 being Normally Open (NO) and the ISL43113 being Normally Closed (NC).