メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Low-Voltage, Single Supply, SPST, High Performance Analog Switches

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MTF
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)1
Charge Injection (pC)8
ConfigurationNO
Drain Capacitance (pF)40
IS (mA)0.001
Leakage (nA)0.01
Length (mm)4.9
MOQ1960
Pkg. TypeSOICN
Qualification LevelStandard
RDS (ON) (Ohms)7
Source Cap (pf)15
Switch or MUXSwitch
TOFF (ns)21
TON (ns)37
Type of SwitchSPST
VCC (Single) (V)2.4 - 12
Vcc (V)2.4 to 12
Width (mm)3.9

説明

The Intersil ISL43110 and ISL43111 are precision, high performance analog switches that are fully specified for 3. 3V, 5V, and 12V operation, and feature improved leakage, ICC and switching time specifications. Designed to operate from a single +2. 4V to +12V supply, the low supply current (1µA Max over-temperature and voltage ranges) and low leakage currents (1nA) make these switches ideal for battery powered applications. Low rON and fast switching speeds over a wide operating supply range increase these devices usefulness in industrial equipment, portable instruments, and as input signal multiplexers for new generation, low supply voltage data converters. Some of the smallest packages are available alleviating board space limitations, and making Intersil’s newest line of low-voltage switches an ideal solution. The ISL43110 and ISL43111 are single-pole/single-throw (SPST) switches, with the ISL43110 being normally open (NO), and the ISL43111 being normally closed (NC). For similar performance ±5V supply versions, see the ISL43112 and ISL43113 data sheets.