メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
±60Vフォルト保護、3.3V~5V、±20V CMR、20Mbps半二重RS-485/RS-422、±15kV ESD

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MOU
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL32458EIBZ-T7A)ダウンロード

製品スペック

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyMALAYSIA, TAIWAN
Country of Wafer FabricationTAIWAN
Common Mode Input Range (V)-20 - 20
Data Rate (Mbps)20
Devices Allowed on Bus128
Fault Voltage Level (±V)60
Half/Full DuplexHalf
High ESD ProtectionYes
Hot PlugNo
Length (mm)4.9
MOQ250
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Price (USD)$4.98461
Primary FeatureOvervoltage Protected RS-485/422
Qualification LevelStandard
Receivers (#)1
SHDN ICC10 µA
Secondary FeatureHigh Speed
Slew Rate LimitedNo
Supply Current Icc (µA)2.1
Supply Voltage Vcc (Min) (V)3
Transmitters (#)1
Tx/Rx EnableYes
VL PinNo
Vcc (V)3.0-5.5
Width (mm)3.9

説明

ISL3245xEは3.3V~5V電源、フォルト保護、バランス通信用の拡張コモンモード・レンジ(CMR)差動トランシーバです。RS-485バス・ピン(ドライバ出力およびレシーバ入力)は、最大±60Vの過電圧および±15kVのESDストライクに対して保護されています。これらのトランシーバは、コモンモード電圧が±20V(RS-485の要件を超える)までの環境で動作し、このRS-485ファミリを市場で最も堅牢なファミリの1つにしています。

トランスミッタはVCC≥4.5VでRS-485に準拠しています。5Vに準拠し、VCC = 3VでもRS-485指定の54Ω負荷に1.1Vの差動出力電圧を供給します。レシーバー(Rx)入力は、Rx入力がフローティング、ショート、または終端されているが駆動されていない(アイドル)バス上にある場合に、ロジックハイのRx出力を保証する完全なフェイルセーフ設計を備えています。Rx入力の極性が入れ替わっても(ISL32457EとISL32459Eのケーブル反転機能)、Rxのフ ル・フェイルセーフ動作は維持されます。ISL32457EおよびISL32459Eには、設置中にケーブルが誤接続された場合に備えて、Rxバス・ピンとTxバス・ピンの極性を反転させるケーブル・インバート機能が搭載されています。