| CADモデル: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MUX |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (ISL28110FBZ-T7) | ダウンロード |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | USA |
| AVOL (dB) | 108 |
| Bandwidth (MHz) | 12.5 |
| CMRR (dB) | 100 |
| Channels (#) | 1 |
| Enable | No |
| Gain Min | 1 |
| IBIAS (nA) | 0.0003 |
| IOUT (A) | 0.05 |
| IS per Amp (mA) | 2.55 |
| Length (mm) | 4.9 |
| MOQ | 2000 |
| Noise VN (nV/√Hz) | 6 |
| Offset Voltage (Max) (mV) | 0.3 |
| PSRR (db) | 115 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pkg. Type | SOICN |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Single Supply Voltage Range (V) | 9 - 40 |
| Slew Rate (V/µs) | 23 |
| Thermal Shutdown | No |
| Topology [Rail 1] | VFA |
| VOUT (V) | 39.2 |
| VS (Max) (V) | 40 |
| VS (Min) (V) | 9 |
| Width (mm) | 3.9 |
| field__slew_rate_typical_ | 23 |
ISL28110, ISL28210は低ノイズ、高スルーレート、低入力バイアス電流とオフセット電圧を特徴とするシングルおよびデュアルJFETアンプで、高精度と低ノイズが重要なハイインピーダンスアプリケーションに理想的な選択となります。高精度、低ノイズ、高速性を兼ね備え、フットプリントが小さいため、競合する類似部品と比較して優れた価値と柔軟性を提供します。本アンプの用途として、精密医療・分析機器、センサ・コンディショニング、精密電源制御、産業用制御機器、フォトダイオードアンプなどが挙げられます。ISL28110シングル・アンプとISL28210デュアル・アンプは8Ld SOICパッケージで提供されます。すべてのデバイスは標準的なピン構成で提供され、-40℃から+125℃の拡張温度範囲で動作します。