特長
- High isolation voltage (BV = 5 000 Vr.m.s.)
- High collector to emitter voltage (VCEO = 120 V)
- Guaranteed maximum switching speed (toff ≤ 60 μs @ IF = 5 mA, VCC = 5 V, RL = 1.9 kΩ)
- High-speed switching (ton = 5 μs TYP. @ IF = 5 mA, VCC = 5 V, RL = 1.9 kΩ) (toff = 25 μs TYP. @ IF = 5 mA, VCC = 5 V, RL = 1.9 kΩ)
- Ordering number of tape product: PS2513L-1-F3: 2 000 pcs/reel
- Safety standards UL approved: No. E72422 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862 (Option)
説明
Support is limited to customers who have already adopted these products.
The PS2513-1 and PS2513L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2513-1 is in a plastic DIP (Dual In-line Package) and the PS2513L-1 is lead bending type (Gull-wing) for surface mount.
適用されたフィルター