メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Wide Operating Voltage Range: ±1V to ±8V
  • High Input Impedance: 1012
  • Programmable Power Consumption: Low as 20µW
  • Input Current Lower Than BIFETs: 1pA (Typ)
  • Output Voltage Swing: V+ and V-
  • Input Common Mode Voltage Range Greater Than Supply Rails (ICL7612)
  • Pb-Free Plus Anneal Available (RoHS Compliant)

説明

The ICL761X series is a family of CMOS operational amplifiers. These devices provide the designer with high performance operation at low supply voltages and selectable quiescent currents, and are an ideal design tool when ultra low input current and low power dissipation are desired. The basic amplifier will operate at supply voltages ranging from ±1V to ±8V, and may be operated from a single Lithium cell. A unique quiescent current programming pin allows setting of standby current to 1mA, 100µA, or 10µA, with no external components. This results in power consumption as low as 20µW. The output swing ranges to within a few millivolts of the supply voltages. Of particular significance is the extremely low (1pA) input current, input noise current of 0. 01pA/√Hz, and 1012Ω input impedance. These features optimize performance in very high source impedance applications. The inputs are internally protected. Outputs are fully protected against short circuits to ground or to either supply. AC performance is excellent, with a slew rate of 1. 6V/µs, and unity gain bandwidth of 1MHz at IQ = 1mA. Because of the low power dissipation, junction temperature rise and drift are quite low. Applications utilizing these features may include stable instruments, extended life designs, or high density packages.

パラメータ

属性
Channels (#)1
Temp. Range (°C)0 to +70°C
Bandwidth (MHz)1.4
Gain Min1
Offset Voltage (Max) (mV)4
IBIAS (nA)0.001
IOUT (A)0.04
CMRR (dB)96
PSRR (db)94
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
IS per Amp (mA)0.01
Noise VN (nV/√Hz)100
Single Supply Voltage Range (V)2 - 16
Slew Rate (V/µs)1.6
VOUT (V)9.8
VS (Min) (V)2
VS (Max) (V)16
AVOL (dB)104
EnableNo
Qualification LevelStandard

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PDIP9.7 x 6.6 x 3.9482.5
SOICN4.9 x 3.9 x 0.0081.3

アプリケーション

  • Portable Instruments
  • Telephone Headsets
  • Hearing Aid/Microphone Amplifiers
  • Meter Amplifiers
  • Medical Instruments
  • High Impedance Buffers
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ICL7612DCBAZActiveAvailableIn StockRoHS:EN
SOIC1ku | $1.538#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CCHINA, MALAYSIAUSA
ICL7612DCBAZ-TActiveN/AIn StockRoHS:EN
SOIC1ku | $1.538#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CCHINA, MALAYSIAUSA
ICL7612DCPAZActiveAvailableIn StockRoHS:EN
PDIP1ku | $1.538#TubeNot Applicable2.5mm9.7 x 6.6 x 3.94YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CMALAYSIA, TAIWAN, PHILIPPINESUSA