メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
10-Bit, 40MSPS A/D Converter with CMOS Outputs

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MWV
Lead Count (#):28
Pkg. Dimensions (mm):17.9 x 7.5 x 0.20
Pitch (mm):1.3

環境及び輸出分類情報

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0030
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)28
Carrier TypeTube
Pitch (mm)1.3
Pkg. Dimensions (mm)17.9 x 7.5 x 0.20
Pb (Lead) FreeNo
Temp. Range (°C)0 to +70°C
Channels (#)1
Conversion Rate (Max) (kSPS)40000
Differential NonLinearity LSB1
Digital Supply Voltage (V)3 - 3
Input BW (MHz)250
Input VIN ((VPP, differential))1
Integral NonLinearity LSB2
InterfaceCMOS
Length (mm)17.9
MOQ104
Pkg. TypeSOICW
Power Consumption (mW)225
Qualification LevelStandard
Resolution (bits)10
SFDR (dB) (dB)67.8
SNR (dbFS)55.4
Supply Voltage (V)5 - 5
Thickness (mm)0.2
Width (mm)7.5

説明

Support is limited to customers who have already adopted these products.

The HI5746 is a monolithic, 10-bit, analog-to-digital converter fabricated in a CMOS process. It is designed for high speed applications where wide bandwidth and low power consumption are essential. Its 40MSPS speed is made possible by a fully differential pipelined architecture with an internal sample and hold. The HI5746 has excellent dynamic performance while consuming only 225mW power at 40MSPS. Data output latches are provided which present valid data to the output bus with a latency of 7 clock cycles. It is pin-for-pin functionally compatible with the HI5702 and the HI5703. For internal voltage reference, please refer to the HI5767 data sheet.