| CADモデル: | View CAD Model |
| Pkg. Type: | CLCC |
| Pkg. Code: | HEY |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 8.9 x 8.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CLCC |
| Lead Count (#) | 20 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 112 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Advanced Features | Low RON, RON Matching |
| Charge Injection (pC) | 50 |
| Drain Capacitance (pF) | 11 |
| IS (mA) | 0.1 |
| Leakage (nA) | 0.8 |
| Length (mm) | 8.9 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 8.9 x 8.9 x 0.00 |
| Qualification Level | Class Q |
| RDS (ON) (Ohms) | 50 |
| Rating | MIL-STD-883 |
| Source Cap (pf) | 11 |
| Switch or MUX | Switch |
| Switches (#) | 2 |
| TOFF (ns) | 280 |
| TON (ns) | 370 |
| Type of Switch | SPDT |
| Width (mm) | 8.9 |
Support is limited to customers who have already adopted these products.
CMOS Analog Switches