メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
N Channel MOSFET High Speed Power Switching

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:LFPAK-i
Pkg. Code:pkg_6748
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1730
ID (A)30
Lead CompliantYes
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)15
Pkg. TypeLFPAK-i
Qg typ (nC)11
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)8.2
RDS (ON) (Max) @4.5V (mohm)13.8
RDS (ON) (Typical) @ 10V / 8V (mohm)6.3
Tape & ReelNo
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)2.5

説明

The HAT2168N is a N Channel MOSFET High Speed Power Switching.