メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CMPAK
Pkg. Code:pkg_911
Lead Count (#):5
Pkg. Dimensions (mm):1 x 2 x 1.1
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (HA1630S02CMEL-E)英語日本語
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)5
Pb (Lead) FreeYes
Channels (#)1
FunctionCMOS Operational Amplifier Output full swing, Standard
Input Offset Voltage Vio (Max) (mV (±))4
Lead CompliantYes
Length (mm)1
MOQ3000
Pkg. Dimensions (mm)1 x 2 x 1.1
Pkg. TypeCMPAK
ProcessCMOS
RemarksOutput full swing Standard
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)0.5
Supply Current Icc/Idd (Max) (mA)0.1
Tape & ReelNo
Thickness (mm)1.1
Width (mm)2
field__slew_rate_typical_0.5

説明

Support is limited to customers who have already adopted these products.