メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
N Channel MOSFET High Speed Power Switching

パッケージ情報

Pkg. Type:TO-3PL
Pkg. Code:pkg_1298
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)5700
ID (A)35
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeTO-3PL
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)210
Tape & ReelNo
VDSS (Max) (V)600

説明

The H5N6004PL is a N Channel MOSFET High Speed Power Switching.