| CADモデル: | View CAD Model |
| Pkg. Type: | DPAK(L)-(3) |
| Pkg. Code: | pkg_6730 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| RoHS (CR5AS-12A-EA1#B00) | 英語日本語 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | DPAK(L)-(3) |
| Lead Count (#) | 4 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| Application | SMPS, Ignitor, etc. |
| IGT (Max) (mA) | 0.1 |
| IT (AV) (A) | 5 |
| IT (RMS) (A) | 7.8 |
| ITSM (A) | 90 |
| Lead Compliant | No |
| MOQ | 1 |
| Rth (j-c) (degC/W) | 3 |
| Tape & Reel | No |
| Tc (°C) | 88 |
| Tj (°C) | 125 |
| VDRM (V) | 600 |
| VGT (Max) (V) | 0.8 |
| VTM (Max) (V) | 1.8 |
| di/dt (Max) (A/µs) | 50 |
The CR5AS-12A 600V, 5A thyristor for medium power offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for switching mode power supply, igniter, pulse generator, and electric tool applications.