メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Wi-Fi 6E (802.11ax in 6GHz)
  • Concurrent dual band, dual transceiver
  • 6Gbps aggregated PHY/data link speed
  • Supports full 6GHz coverage (5925MHz - 7125MHz)
  • Single PCIe 3.0 (dual-lane) interface
  • Small 11x11 BGA package
  • DL/UL MU-OFDMA support
  • DL/UL MU-MIMO support
  • Beamforming support
  • Uplink scheduling
  • QAM 1024 (MCS 10, 11) modulation
  • 20, 40, 80, 160MHz support
  • WEP, WPA, WPA2, WPA3, TKIP, AES, WAPI
  • QoS-WMM, WMM-PS
  • IEEE 802.11e, h, i, k, r, v, w, z support
  • Advanced spectrum intelligence

説明

The CL8066 is a high-performing, highly integrated Wi-Fi 6E PCIe chip that delivers best Wi-Fi network performance for its size by combining two 802.11ax radios into a single 11mm x 11mm PCIe chip. The chip employs two concurrent Wi-Fi 6E radios at the 5GHz and 6GHz band with 6T6R architecture that can drive aggregated PHY/Data Link speeds up to 6Gbps. The two independent radios can function as an access point, client, AP/CLI, connectivity + dedicated spectrum intelligent engine.

CL8066 integrates dual MAC, dual PHY, analog and RFIC in a single package, including the required CPUs and memories to run more of the wireless LAN functions on-chip, eliminating the need for costly external memories. Interface to the host is over a dual-lane PCIe 3.0 interface.

The CL8066 is designed to support standard based features addressing security, quality of service and international regulation, as well as above-standard integrated value-add functionalities based on embedded and edge software technologies.

アプリケーション

  • Home Gateways
  • Multimedia Gateways
  • Enterprise Access Points
  • SMB Access Points
  • Routers
  • Extenders
  • Mesh Nodes
  • Bandwidth-Intense Connected IoT
  • Smart TVs
  • Industrial PLCs
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) Free
CL8066NRNDN/AOut of StockPackage0BoxNo
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。