メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
CMOS Hex Buffer/Converter

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.00
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
RoHS (CD4049UBHSR)英語日本語
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeDIE
Carrier TypeDie Waffle Pack
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)0.0 x 0.0 x 0.00
DLA SMD5962R9663601V9A
Pb (Lead) FreeYes
Pb Free CategoryNone
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)75
Lead CompliantNo
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))100
TID LDR (krad(Si))ELDRS free
Tape & ReelNo

説明

The CD4049UBMS is an inverting hex buffer and features logic level conversion using only one supply voltage (VCC). The input signal high level (VIH) can exceed the VCC supply voltage when this device is used for logic-level conversions. This device is intended for use as CMOS to DTL/TTL converters and can drive directly two DTL/TTL loads. (VCC = 5V, VOL ≤ 0. 4V, and IOL ≥ 3. 3mA). The CD4049UBMS is designated as a replacement for the CD4009UB. Because the CD4049UBMS requires only one power supply, it is preferred over the CD4009UB and CD4010B and should be used in place of the CD4009UB in all inverter, current driver, or logic level conversion applications. In these applications, the CD4049UBMS is pin-compatible with the CD4009UB and can be substituted for this device in existing as well as in new designs. Terminal No. 16 is not connected internally on the CD4049UBMS; therefore, connection to this terminal is of no consequence to circuit operation. For applications not requiring high sink current or voltage conversion, the CD4069UB hex inverter is recommended. The CD4049UBMS is supplied in these 16-lead outline packages: Braze Seal DIP H4S, Frit Seal DIP H1E, Ceramic Flatpack H3X.