メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
256Mbit 1.8V SPI Serial Flash Memory with Quad I/O Enabled, DTR, and QPI Support

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICW
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSOICW
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Deep Power Down (µA)0.7
InterfaceQuad SPI, QPI, DTR
Key BenefitStandard features
Memory ClassStandard Flash
Memory Density256
Memory TypeStandard
Operating Voltage Range (V)1.65 - 1.95
Pb (Lead) FreeYes
Qty. per Reel (#)2000
Read Current (mA)4.7
Speed133 MHz
Supply Voltage Vcc (V)1.65 - 1.95
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-1.95

説明

The AT25QL2561C is a 256Mbit serial peripheral interface (SPI) flash memory designed for use in a wide variety of high-volume industrial, consumer, and connectivity applications. It can be used for storing program memory that is copied from flash memory into the embedded or external RAM during system boot. It can be used for directly executing program code from flash memory (execute in place [XiP]).