メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
CMOS Non-Inverting Octal Buffer/Line Driver, Three-State

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CFP
Pkg. Code:KBH
Lead Count (#):20
Pkg. Dimensions (mm):12.7 x 7.5 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeExempt
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

製品スペック

Pkg. TypeCFP
Lead Count (#)20
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)12.7 x 7.5 x 0.00
DLA SMD5962F9671002VXC
Pb (Lead) FreeExempt
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)SEL free
Length (mm)12.7
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))300
TID LDR (krad(Si))ELDRS free
Width (mm)7.5

説明

The Intersil ACS541MS is a radiation hardened octal buffer/line driver, with three-state outputs. The output enable pins OE1, OE2 control the three-state outputs. If either enable is high, the output will be in a high impedance state. For data output, both enables must be low. The ACS541MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The ACS541MS is supplied in a 20-lead ceramic flatpack (K suffix) or a ceramic dual in-line package (D suffix).